IESNA:LM-63-2002
[TEST]P953240
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6D-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 80 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]57031
TILT=NONE
156 -1 1 37 73 1 1 1.5 1 0
1 1 440.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
7842.3 8433.6 9068.5 9706.5 10195.5 10495 10677 10779.3 10892.2 11023.1
11191.6 11420.3 11728.8 12092.9 12535.3 13280.1 14405.6 15898.2 17741.4 20046.5
23067.8 26536.1 30228.5 33586.9 35616.7 34586 32523.1 29759 26438.3 22481
17475 12485.6 8171.8 4750.2 2090 647 0
7842.3 8465.5 9180.2 9888.3 10410.4 10727.9 10878 10915.1 10939.4 10961.1
10996 11070.6 11207.3 11378.8 11661.4 12252.1 13287.6 14788.9 16745 19077.2
21870.4 25086.2 28796.1 32806.9 36828.2 37896.5 35630.2 32714.2 29652.5 26169.5
21292.7 16049.2 11169.9 6799.8 3177.8 1012.6 0
7842.3 8497.7 9292.1 10069.7 10625.3 10960.5 11078.8 11050.8 10987 10899.1
10800.4 10720.7 10686 10665 10787.8 11224.1 12169.6 13679.7 15748.3 18107.6
20673.3 23636.6 27363.6 32026.5 38040 41207 38737.3 35669.3 32867 29858.3
25110.3 19613.2 14167.8 8849.8 4265.7 1378.3 0
7842.3 8543.1 9402.9 10233.1 10817 11133.8 11187.4 11052.9 10844 10603
10350.8 10125.1 9953 9835.6 9923.5 10438.7 11585.5 13343.3 15599.9 18077.5
20678.5 23490 26792.2 30880.3 36616.6 41046.6 39352.1 35957.6 32995.8 29951
25453 20103.7 14777.5 9530.8 4845 1701.5 0
7842.3 8588.6 9513.9 10396.6 11008.6 11306.6 11296.3 11054.7 10701.1 10306.9
9901.2 9529.9 9219.9 9006.3 9059.5 9653.3 11001.4 13006.8 15451.3 18047.4
20683.6 23343.2 26220.7 29734.4 35193.2 40885.9 39966.6 36245.6 33124.9 30043.4
25795.8 20594.2 15387.2 10212.1 5424.3 2024.7 0
7842.3 8615.6 9574.1 10495 11124.8 11390.8 11299.3 10932.8 10432.1 9911.2
9420.6 8997.2 8665 8484.7 8697.2 9629.8 11413.7 13906 16891.8 20125.6
23361.9 26542.4 29781.3 33329.6 38595.6 44002.7 43927.5 40372.6 36815.6 32930.8
28042.2 22302 16677 11099.8 6153.7 2389.4 0
7842.3 8642.7 9634.3 10593.4 11240.4 11475.1 11302.4 10810.9 10163 9515.4
8940 8464.6 8110.1 7963.2 8335.2 9606.3 11826 14805.2 18332.7 22203.3
26040.1 29741.6 33341.6 36924.8 41997.9 47119.7 47888.6 44499.2 40505.9 35818.3
30288.7 24009.8 17966.2 11987.6 6882.9 2754.1 0
7842.3 8656.3 9670.7 10646.6 11292.1 11503.4 11272.3 10699.3 9967.1 9270.5
8682.5 8211.2 7875.1 7778.8 8292.1 9803.1 12304.5 15675.5 19762.7 24296.8
28803.6 33160.8 37417.7 41541.7 46941 51822.7 52448.9 49079.1 44447.2 38770.1
32366.6 25483.4 18740.2 12310.5 7066.2 2769.8 0
7842.3 8669.8 9707.4 10699.6 11343.6 11531.7 11242.2 10587.3 9771.2 9025.5
8425.5 7958.1 7640 7594 8249.1 9999.9 12782.9 16545.8 21193 26390.1
31567 36579.6 41493.8 46158.3 51884.1 56525.3 57008.9 53659 48388.1 41721.6
34444.5 26957.4 19513.9 12633.1 7249.4 2785.1 0
7842.3 8663.8 9735.1 10725.2 11363.1 11534.7 11206.7 10508.5 9650.8 8892.5
8299.7 7839.2 7529.3 7514.2 8242.5 10102.2 13021.3 17056.8 22061.2 27619.4
33237.8 38582.3 43875.7 49111.9 55076.3 59475.9 59521.1 55627 49482 41832.4
33887.8 26000.4 17974.6 11423.3 6280.4 2338.2 0
7842.3 8669.8 9707.4 10699.6 11343.6 11531.7 11242.2 10587.3 9771.2 9025.5
8425.5 7958.1 7640 7594 8249.1 9999.9 12782.9 16545.8 21193 26390.1
31567 36579.6 41493.8 46158.3 51884.1 56525.3 57008.9 53659 48388.1 41721.6
34444.5 26957.4 19513.9 12633.1 7249.4 2785.1 0
7842.3 8656.3 9670.7 10646.6 11292.1 11503.4 11272.3 10699.3 9967.1 9270.5
8682.5 8211.2 7875.1 7778.8 8292.1 9803.1 12304.5 15675.5 19762.7 24296.8
28803.6 33160.8 37417.7 41541.7 46941 51822.7 52448.9 49079.1 44447.2 38770.1
32366.6 25483.4 18740.2 12310.5 7066.2 2769.8 0
7842.3 8642.7 9634.3 10593.4 11240.4 11475.1 11302.4 10810.9 10163 9515.4
8940 8464.6 8110.1 7963.2 8335.2 9606.3 11826 14805.2 18332.7 22203.3
26040.1 29741.6 33341.6 36924.8 41997.9 47119.7 47888.6 44499.2 40505.9 35818.3
30288.7 24009.8 17966.2 11987.6 6882.9 2754.1 0
7842.3 8615.6 9574.1 10495 11124.8 11390.8 11299.3 10932.8 10432.1 9911.2
9420.6 8997.2 8665 8484.7 8697.2 9629.8 11413.7 13906 16891.8 20125.6
23361.9 26542.4 29781.3 33329.6 38595.6 44002.7 43927.5 40372.6 36815.6 32930.8
28042.2 22302 16677 11099.8 6153.7 2389.4 0
7842.3 8588.6 9513.9 10396.6 11008.6 11306.6 11296.3 11054.7 10701.1 10306.9
9901.2 9529.9 9219.9 9006.3 9059.5 9653.3 11001.4 13006.8 15451.3 18047.4
20683.6 23343.2 26220.7 29734.4 35193.2 40885.9 39966.6 36245.6 33124.9 30043.4
25795.8 20594.2 15387.2 10212.1 5424.3 2024.7 0
7842.3 8543.1 9402.9 10233.1 10817 11133.8 11187.4 11052.9 10844 10603
10350.8 10125.1 9953 9835.6 9923.5 10438.7 11585.5 13343.3 15599.9 18077.5
20678.5 23490 26792.2 30880.3 36616.6 41046.6 39352.1 35957.6 32995.8 29951
25453 20103.7 14777.5 9530.8 4845 1701.5 0
7842.3 8497.7 9292.1 10069.7 10625.3 10960.5 11078.8 11050.8 10987 10899.1
10800.4 10720.7 10686 10665 10787.8 11224.1 12169.6 13679.7 15748.3 18107.6
20673.3 23636.6 27363.6 32026.5 38040 41207 38737.3 35669.3 32867 29858.3
25110.3 19613.2 14167.8 8849.8 4265.7 1378.3 0
7842.3 8465.5 9180.2 9888.3 10410.4 10727.9 10878 10915.1 10939.4 10961.1
10996 11070.6 11207.3 11378.8 11661.4 12252.1 13287.6 14788.9 16745 19077.2
21870.4 25086.2 28796.1 32806.9 36828.2 37896.5 35630.2 32714.2 29652.5 26169.5
21292.7 16049.2 11169.9 6799.8 3177.8 1012.6 0
7842.3 8433.6 9068.5 9706.5 10195.5 10495 10677 10779.3 10892.2 11023.1
11191.6 11420.3 11728.8 12092.9 12535.3 13280.1 14405.6 15898.2 17741.4 20046.5
23067.8 26536.1 30228.5 33586.9 35616.7 34586 32523.1 29759 26438.3 22481
17475 12485.6 8171.8 4750.2 2090 647 0
7842.3 8368.9 8925.6 9470.6 9897.3 10167.2 10335.5 10433 10532.3 10655.4
10831.1 11076.7 11396.5 11764 12220.5 12878.6 13820.5 15053.8 16602.3 18443.4
20651.1 22970 25026 26483.1 26847.2 25314 23144.6 20562.9 17745.9 14692
11191.3 7832.9 5046.6 2920.8 1313.9 430.3 0
7842.3 8304.2 8782.7 9235 9599.1 9839.8 9993.9 10086.6 10172.1 10287.3
10470.9 10732.7 11064.6 11435.4 11905.4 12477.2 13235.5 14209.3 15463.3 16840.1
18234 19404 19823.8 19379.3 18077.5 16042 13766.1 11366.8 9053.5 6903.3
4907.6 3180.2 1921.4 1091.8 538.1 213.7 0
7842.3 8235.3 8640 9017.1 9311.1 9513.6 9640 9700.5 9747.7 9811.5
9927.1 10107.7 10341.5 10585.5 10863.6 11175.1 11570.5 12087.8 12768.5 13493.7
14166.6 14603.6 14507.3 13829.6 12568.4 10863 9123 7418.5 5841.1 4465.5
3241 2196.2 1415 870.3 465.2 192.9 0
7842.3 8166.7 8497.7 8799.2 9023.4 9187.4 9286.1 9314.4 9323.4 9335.5
9383 9482.3 9618.3 9735.7 9821.8 9872.9 9905.1 9966.2 10073.7 10147.4
10099.2 9802.8 9190.4 8280.1 7059.2 5684 4480.3 3470.3 2628.6 2027.7
1574.5 1212.1 908.8 649.4 392.7 172.1 0
7842.3 8097.4 8354.1 8587.1 8765.8 8883.5 8936.1 8908.2 8831.1 8736.6
8643.3 8581 8551.8 8515.7 8447.7 8331.3 8170.9 8005.4 7851.6 7724.6
7586.2 7352.3 6964.7 6418.2 5708.7 4859.4 4095.4 3361.1 2659.9 2121.9
1659.9 1270.2 932.9 653.6 390.6 170 0
7842.3 8028.2 8210.9 8374.9 8507.9 8579.5 8586.2 8501.9 8338.8 8137.8
7903.9 7679.8 7484.7 7295.2 7074.3 6789.6 6436.9 6045.1 5629.8 5301.8
5073.1 4902.2 4739.1 4556.1 4358.1 4034.9 3710.5 3251.6 2690.9 2216.4
1745.4 1328.6 957 658.4 388.2 167.9 0
7842.3 7962 8077 8188 8287 8329.5 8296.7 8153.7 7907.3 7618.1
7295.2 6999.9 6753.2 6540.4 6331.3 6085.1 5791.4 5467.3 5123 4850.7
4669.8 4550.7 4464.3 4362 4205.5 3933.5 3662.6 3278.3 2814.9 2392.1
1942.2 1519.7 1118.9 777.6 475.5 203.4 0
7842.3 7895.8 7943.1 8001.1 8065.5 8079.4 8007.2 7805.5 7475.7 7098.4
6686.7 6320.1 6021.6 5785.4 5588.3 5380.6 5145.9 4889.5 4616.3 4399.6
4266.6 4199.5 4189.6 4167.9 4052.9 3832.4 3614.8 3304.8 2938.6 2567.5
2139 1710.8 1280.5 896.8 562.7 239.2 0
7842.3 7831.7 7816.7 7828.7 7852.8 7855.8 7759.5 7514.2 7136.6 6712.3
6291 5959.9 5719.2 5541.6 5385.2 5203.1 4984.9 4741.2 4465.8 4205.5
4011.4 3906.1 3916.6 3927.1 3894 3812.8 3617.2 3298.2 2938.6 2597
2275 1935 1548.3 1125.5 732.8 310 0
7842.3 7760.4 7691.8 7667.1 7679.1 7694.2 7630.1 7434.5 7115.5 6753.5
6402.3 6095.4 5825.4 5588.9 5365.6 5131.5 4875.1 4602.7 4331.9 4090.2
3877.5 3718.9 3634.6 3584.1 3536.5 3481.2 3364.4 3156.2 2891.9 2597.6
2263.6 1929 1547.4 1138.1 749.3 331 0
7842.3 7702.6 7582.9 7522.1 7526.3 7569 7570.2 7456.5 7217.8 6904.9
6576.8 6263.9 5959 5668 5387.3 5107.4 4820.6 4530.5 4261.5 4031.3
3825.1 3667.1 3552.8 3464.9 3382.2 3288 3159.2 2985.2 2770.4 2514.3
2199.5 1877.5 1504.4 1117.1 726.7 322 0
7842.3 7645.1 7473.6 7377.3 7373.4 7444.4 7510.6 7478.1 7320.1 7056.2
6751.4 6432.4 6093.2 5747.2 5409.2 5083.3 4766.1 4458.3 4191.4 3972.3
3773.1 3615.7 3471.2 3345.7 3227.5 3095.1 2953.6 2814.3 2648.8 2430.9
2135.1 1826 1461 1096 704.2 313 0
7842.3 7593.1 7382.1 7256.9 7253 7364.4 7521.5 7609.3 7547.9 7316.2
6985.2 6624.7 6252.7 5874.5 5506.4 5153.1 4816.4 4499.2 4225.7 4004.8
3823.6 3691.8 3579.3 3461.9 3329.5 3159.8 2978.6 2806.5 2621.7 2391.2
2097.2 1787.5 1428.8 1073.1 678.6 308.2 0
7842.3 7541.3 7290.9 7136.6 7132.7 7284.9 7532.3 7740.5 7776 7576.8
7219.3 6816.7 6412.2 6002.1 5603.3 5222.7 4866.7 4540.4 4260.6 4037
3874.5 3767.7 3687 3578.1 3431.2 3224.5 3003.3 2798.7 2594.6 2351.8
2059 1749 1396.3 1050.2 653 303.3 0
7842.3 7495.9 7210.3 7035.2 7023.4 7198.9 7510 7810.4 7922 7766.7
7406.2 6966.5 6536.5 6121.2 5721.3 5340.3 4980.4 4648.2 4362.9 4137.2
3969 3854.3 3780.3 3687.6 3557 3371 3160.4 2943.7 2722.2 2452.3
2133.6 1809.8 1446.9 1046 631.4 302.4 0
7842.3 7450.4 7129.6 6933.4 6913.9 7113.4 7487.8 7879.9 8068 7956.6
7593.1 7116.4 6661.1 6240.7 5839.6 5458.3 5094.2 4756.2 4465.2 4237.1
4063.2 3940.7 3873.6 3797.1 3682.8 3517.9 3317.8 3089.1 2849.8 2552.5
2208.2 1870.3 1497.1 1041.8 609.4 301.5 0
7842.3 7404.7 7056.5 6843.8 6813.1 7009 7397.2 7806.7 8034.2 7977.1
7662.9 7194 6724.3 6310.8 5923.8 5562.4 5213.9 4885.6 4599.4 4369.5
4181.7 4051.1 3970.5 3892.8 3780 3621.7 3417.1 3183.2 2931.1 2625.9
2274.7 1927.5 1545.3 1025 562.7 266 0
7842.3 7359.3 6983.1 6754.4 6712.3 6904.9 7306.6 7733.9 8000.2 7997.2
7732.4 7272 6787.5 6381.2 6008.1 5666.5 5334 5015 4733.6 4501.9
4300.3 4161.9 4067.1 3988.8 3877.5 3725.5 3516.4 3277.1 3012.3 2699.3
2341.2 1984.6 1593.4 1008.1 516.1 230.2 0
7842.3 7324.1 6926.8 6687.3 6632.2 6802.5 7160.9 7541 7779.7 7786.6
7559.7 7148.9 6693.9 6295.2 5946.7 5638.2 5340.9 5049.6 4783.3 4559.1
4373.7 4248.8 4159.2 4081.8 3970.8 3811 3591.6 3342.1 3071 2756.8
2393.6 2039.7 1635.3 1097.2 599.5 265.1 0
7842.3 7288.5 6870.2 6620.5 6551.9 6700.2 7015.3 7348.1 7559.4 7575.9
7387.2 7026.1 6600 6208.8 5885.6 5609.9 5347.5 5084.2 4832.9 4616.3
4447.2 4335.8 4251.5 4174.5 4064.1 3896.5 3666.8 3407.1 3129.7 2814.3
2446 2094.5 1676.8 1186.3 683.1 300.3 0
7842.3 7260 6830.8 6573.5 6499.5 6632.5 6912.4 7196.5 7373.4 7384.5
7216.9 6894 6505.5 6133.3 5815.8 5545.9 5293.1 5038.2 4791.4 4587.4
4445.3 4351.5 4273.2 4196.5 4088.1 3919.6 3690.6 3430.3 3151.9 2840.8
2473.7 2120.4 1711.1 1244.6 755.3 329.5 0
7842.3 7231.4 6791.4 6526.6 6446.5 6564.8 6809.5 7044.8 7187.7 7192.8
7047.2 6761.9 6410.4 6057.7 5746.3 5481.5 5238.6 4992.4 4750.2 4558.5
4444.1 4367.1 4294.9 4218.4 4112.2 3942.8 3714.1 3453.2 3174.2 2867.3
2501.3 2146.2 1745.4 1303 827.6 358.7 0
7842.3 7209.1 6763.4 6494.4 6416.1 6530.8 6762.2 6975 7098.4 7098.7
6965.3 6707.1 6382.4 6039.4 5718.3 5430.6 5164.6 4900.7 4645.2 4465.2
4369.5 4306.3 4241.9 4164.9 4059.9 3895.5 3668.6 3411.4 3140.2 2839
2487.5 2127 1737 1299.4 821.5 351.5 0
7842.3 7186.8 6735.4 6462.5 6385.7 6497.1 6715.3 6904.9 7008.7 7004.2
6883.8 6652.1 6354.2 6021 5690.6 5380 5091.1 4808.9 4540.4 4371.9
4294.9 4245.5 4189 4111.3 4007.8 3848.3 3623.2 3369.8 3106.2 2810.7
2473.7 2107.1 1728.8 1295.5 815.5 343.7 0
7842.3 7166.4 6714.1 6443.2 6369.5 6483.3 6697.2 6882 6980.1 6972.6
6854 6638.5 6354.2 6023.4 5684.6 5353.3 5041.2 4736.3 4455.3 4293.1
4222.1 4180.2 4131.8 4054.7 3949.4 3786.9 3563.6 3314.5 3053.2 2760.1
2431.2 2064.4 1671.4 1247.1 777.6 324.4 0
7842.3 7145.6 6692.7 6424.3 6353.2 6469.4 6679.2 6858.8 6951.5 6941
6824.5 6625 6354.2 6026.1 5678.6 5326.5 4991.8 4663.8 4370.1 4214.5
4149.2 4115.2 4074.6 3997.9 3891 3725.5 3504.3 3259.1 3000.3 2709.9
2388.8 2021.7 1613.6 1198.3 739.7 304.5 0
7842.3 7120 6671.6 6409.8 6346.6 6467 6677.7 6855.2 6942.5 6927.4
6807.1 6620.5 6358.7 6030.7 5675.6 5311.4 4962.3 4616.3 4315.3 4161.9
4098.7 4068.6 4032.5 3954.2 3845.9 3671.4 3457.7 3216.9 2952.1 2663.2
2344.3 1986.1 1546.8 1155.6 701.2 285.9 0
7842.3 7145.6 6692.7 6424.3 6353.2 6469.4 6679.2 6858.8 6951.5 6941
6824.5 6625 6354.2 6026.1 5678.6 5326.5 4991.8 4663.8 4370.1 4214.5
4149.2 4115.2 4074.6 3997.9 3891 3725.5 3504.3 3259.1 3000.3 2709.9
2388.8 2021.7 1613.6 1198.3 739.7 304.5 0
7842.3 7166.4 6714.1 6443.2 6369.5 6483.3 6697.2 6882 6980.1 6972.6
6854 6638.5 6354.2 6023.4 5684.6 5353.3 5041.2 4736.3 4455.3 4293.1
4222.1 4180.2 4131.8 4054.7 3949.4 3786.9 3563.6 3314.5 3053.2 2760.1
2431.2 2064.4 1671.4 1247.1 777.6 324.4 0
7842.3 7186.8 6735.4 6462.5 6385.7 6497.1 6715.3 6904.9 7008.7 7004.2
6883.8 6652.1 6354.2 6021 5690.6 5380 5091.1 4808.9 4540.4 4371.9
4294.9 4245.5 4189 4111.3 4007.8 3848.3 3623.2 3369.8 3106.2 2810.7
2473.7 2107.1 1728.8 1295.5 815.5 343.7 0
7842.3 7209.1 6763.4 6494.4 6416.1 6530.8 6762.2 6975 7098.4 7098.7
6965.3 6707.1 6382.4 6039.4 5718.3 5430.6 5164.6 4900.7 4645.2 4465.2
4369.5 4306.3 4241.9 4164.9 4059.9 3895.5 3668.6 3411.4 3140.2 2839
2487.5 2127 1737 1299.4 821.5 351.5 0
7842.3 7231.4 6791.4 6526.6 6446.5 6564.8 6809.5 7044.8 7187.7 7192.8
7047.2 6761.9 6410.4 6057.7 5746.3 5481.5 5238.6 4992.4 4750.2 4558.5
4444.1 4367.1 4294.9 4218.4 4112.2 3942.8 3714.1 3453.2 3174.2 2867.3
2501.3 2146.2 1745.4 1303 827.6 358.7 0
7842.3 7260 6830.8 6573.5 6499.5 6632.5 6912.4 7196.5 7373.4 7384.5
7216.9 6894 6505.5 6133.3 5815.8 5545.9 5293.1 5038.2 4791.4 4587.4
4445.3 4351.5 4273.2 4196.5 4088.1 3919.6 3690.6 3430.3 3151.9 2840.8
2473.7 2120.4 1711.1 1244.6 755.3 329.5 0
7842.3 7288.5 6870.2 6620.5 6551.9 6700.2 7015.3 7348.1 7559.4 7575.9
7387.2 7026.1 6600 6208.8 5885.6 5609.9 5347.5 5084.2 4832.9 4616.3
4447.2 4335.8 4251.5 4174.5 4064.1 3896.5 3666.8 3407.1 3129.7 2814.3
2446 2094.5 1676.8 1186.3 683.1 300.3 0
7842.3 7324.1 6926.8 6687.3 6632.2 6802.5 7160.9 7541 7779.7 7786.6
7559.7 7148.9 6693.9 6295.2 5946.7 5638.2 5340.9 5049.6 4783.3 4559.1
4373.7 4248.8 4159.2 4081.8 3970.8 3811 3591.6 3342.1 3071 2756.8
2393.6 2039.7 1635.3 1097.2 599.5 265.1 0
7842.3 7359.3 6983.1 6754.4 6712.3 6904.9 7306.6 7733.9 8000.2 7997.2
7732.4 7272 6787.5 6381.2 6008.1 5666.5 5334 5015 4733.6 4501.9
4300.3 4161.9 4067.1 3988.8 3877.5 3725.5 3516.4 3277.1 3012.3 2699.3
2341.2 1984.6 1593.4 1008.1 516.1 230.2 0
7842.3 7404.7 7056.5 6843.8 6813.1 7009 7397.2 7806.7 8034.2 7977.1
7662.9 7194 6724.3 6310.8 5923.8 5562.4 5213.9 4885.6 4599.4 4369.5
4181.7 4051.1 3970.5 3892.8 3780 3621.7 3417.1 3183.2 2931.1 2625.9
2274.7 1927.5 1545.3 1025 562.7 266 0
7842.3 7450.4 7129.6 6933.4 6913.9 7113.4 7487.8 7879.9 8068 7956.6
7593.1 7116.4 6661.1 6240.7 5839.6 5458.3 5094.2 4756.2 4465.2 4237.1
4063.2 3940.7 3873.6 3797.1 3682.8 3517.9 3317.8 3089.1 2849.8 2552.5
2208.2 1870.3 1497.1 1041.8 609.4 301.5 0
7842.3 7495.9 7210.3 7035.2 7023.4 7198.9 7510 7810.4 7922 7766.7
7406.2 6966.5 6536.5 6121.2 5721.3 5340.3 4980.4 4648.2 4362.9 4137.2
3969 3854.3 3780.3 3687.6 3557 3371 3160.4 2943.7 2722.2 2452.3
2133.6 1809.8 1446.9 1046 631.4 302.4 0
7842.3 7541.3 7290.9 7136.6 7132.7 7284.9 7532.3 7740.5 7776 7576.8
7219.3 6816.7 6412.2 6002.1 5603.3 5222.7 4866.7 4540.4 4260.6 4037
3874.5 3767.7 3687 3578.1 3431.2 3224.5 3003.3 2798.7 2594.6 2351.8
2059 1749 1396.3 1050.2 653 303.3 0
7842.3 7593.1 7382.1 7256.9 7253 7364.4 7521.5 7609.3 7547.9 7316.2
6985.2 6624.7 6252.7 5874.5 5506.4 5153.1 4816.4 4499.2 4225.7 4004.8
3823.6 3691.8 3579.3 3461.9 3329.5 3159.8 2978.6 2806.5 2621.7 2391.2
2097.2 1787.5 1428.8 1073.1 678.6 308.2 0
7842.3 7645.1 7473.6 7377.3 7373.4 7444.4 7510.6 7478.1 7320.1 7056.2
6751.4 6432.4 6093.2 5747.2 5409.2 5083.3 4766.1 4458.3 4191.4 3972.3
3773.1 3615.7 3471.2 3345.7 3227.5 3095.1 2953.6 2814.3 2648.8 2430.9
2135.1 1826 1461 1096 704.2 313 0
7842.3 7702.6 7582.9 7522.1 7526.3 7569 7570.2 7456.5 7217.8 6904.9
6576.8 6263.9 5959 5668 5387.3 5107.4 4820.6 4530.5 4261.5 4031.3
3825.1 3667.1 3552.8 3464.9 3382.2 3288 3159.2 2985.2 2770.4 2514.3
2199.5 1877.5 1504.4 1117.1 726.7 322 0
7842.3 7760.4 7691.8 7667.1 7679.1 7694.2 7630.1 7434.5 7115.5 6753.5
6402.3 6095.4 5825.4 5588.9 5365.6 5131.5 4875.1 4602.7 4331.9 4090.2
3877.5 3718.9 3634.6 3584.1 3536.5 3481.2 3364.4 3156.2 2891.9 2597.6
2263.6 1929 1547.4 1138.1 749.3 331 0
7842.3 7831.7 7816.7 7828.7 7852.8 7855.8 7759.5 7514.2 7136.6 6712.3
6291 5959.9 5719.2 5541.6 5385.2 5203.1 4984.9 4741.2 4465.8 4205.5
4011.4 3906.1 3916.6 3927.1 3894 3812.8 3617.2 3298.2 2938.6 2597
2275 1935 1548.3 1125.5 732.8 310 0
7842.3 7895.8 7943.1 8001.1 8065.5 8079.4 8007.2 7805.5 7475.7 7098.4
6686.7 6320.1 6021.6 5785.4 5588.3 5380.6 5145.9 4889.5 4616.3 4399.6
4266.6 4199.5 4189.6 4167.9 4052.9 3832.4 3614.8 3304.8 2938.6 2567.5
2139 1710.8 1280.5 896.8 562.7 239.2 0
7842.3 7962 8077 8188 8287 8329.5 8296.7 8153.7 7907.3 7618.1
7295.2 6999.9 6753.2 6540.4 6331.3 6085.1 5791.4 5467.3 5123 4850.7
4669.8 4550.7 4464.3 4362 4205.5 3933.5 3662.6 3278.3 2814.9 2392.1
1942.2 1519.7 1118.9 777.6 475.5 203.4 0
7842.3 8028.2 8210.9 8374.9 8507.9 8579.5 8586.2 8501.9 8338.8 8137.8
7903.9 7679.8 7484.7 7295.2 7074.3 6789.6 6436.9 6045.1 5629.8 5301.8
5073.1 4902.2 4739.1 4556.1 4358.1 4034.9 3710.5 3251.6 2690.9 2216.4
1745.4 1328.6 957 658.4 388.2 167.9 0
7842.3 8097.4 8354.1 8587.1 8765.8 8883.5 8936.1 8908.2 8831.1 8736.6
8643.3 8581 8551.8 8515.7 8447.7 8331.3 8170.9 8005.4 7851.6 7724.6
7586.2 7352.3 6964.7 6418.2 5708.7 4859.4 4095.4 3361.1 2659.9 2121.9
1659.9 1270.2 932.9 653.6 390.6 170 0
7842.3 8166.7 8497.7 8799.2 9023.4 9187.4 9286.1 9314.4 9323.4 9335.5
9383 9482.3 9618.3 9735.7 9821.8 9872.9 9905.1 9966.2 10073.7 10147.4
10099.2 9802.8 9190.4 8280.1 7059.2 5684 4480.3 3470.3 2628.6 2027.7
1574.5 1212.1 908.8 649.4 392.7 172.1 0
7842.3 8235.3 8640 9017.1 9311.1 9513.6 9640 9700.5 9747.7 9811.5
9927.1 10107.7 10341.5 10585.5 10863.6 11175.1 11570.5 12087.8 12768.5 13493.7
14166.6 14603.6 14507.3 13829.6 12568.4 10863 9123 7418.5 5841.1 4465.5
3241 2196.2 1415 870.3 465.2 192.9 0
7842.3 8304.2 8782.7 9235 9599.1 9839.8 9993.9 10086.6 10172.1 10287.3
10470.9 10732.7 11064.6 11435.4 11905.4 12477.2 13235.5 14209.3 15463.3 16840.1
18234 19404 19823.8 19379.3 18077.5 16042 13766.1 11366.8 9053.5 6903.3
4907.6 3180.2 1921.4 1091.8 538.1 213.7 0
7842.3 8368.9 8925.6 9470.6 9897.3 10167.2 10335.5 10433 10532.3 10655.4
10831.1 11076.7 11396.5 11764 12220.5 12878.6 13820.5 15053.8 16602.3 18443.4
20651.1 22970 25026 26483.1 26847.2 25314 23144.6 20562.9 17745.9 14692
11191.3 7832.9 5046.6 2920.8 1313.9 430.3 0
7842.3 8433.6 9068.5 9706.5 10195.5 10495 10677 10779.3 10892.2 11023.1
11191.6 11420.3 11728.8 12092.9 12535.3 13280.1 14405.6 15898.2 17741.4 20046.5
23067.8 26536.1 30228.5 33586.9 35616.7 34586 32523.1 29759 26438.3 22481
17475 12485.6 8171.8 4750.2 2090 647 0
